Discharge PCB V1 board specs

Layers:  2  (TOP.art, Bottom.art)

No logos or text may be added to any of the copper regions. Please add them as necessary to bottom silkscreen only. 
 
Individual Board Dimensions:	2.76” x 2.27”
 
Finished Thickness: 0.062”
 
Min. Hole Size: 0.013”
 
Number of Holes: 14 (11 plated, 3 non-plated)
 
Material: FR4
 
Surface Finish: ENIG
 
Outer Layer Copper: 1 oz.

Inner Layer Copper: N/A oz.
 
Soldermask Color: Black

Soldermask Sides: Both
 
Silkscreen Sides: TOP
 
Silkscreen Color: White

Cutout: none